The LMR70503 is a buck-boost converter with adjustable negative output voltage in a tiny
8-bump thin DSBGA package. Its unique control method is designed to provide fast transient
response, low output noise, high efficiency, and tight regulation in the smallest possible PCB
area. The LMR70503 has built in soft start, peak current limit, minimum switching frequency, and
Under Voltage Lock Out (UVLO), with no external compensation required. For ease of use, the Enable
pin is referred to the IC ground, instead of the lowest potential of the IC: the negative output
voltage.
View datasheet View product folder