See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMS202ECM/NOPB


15KV ESD Rated, 5V Single Supply TIA/EIA-232 Dual Transceivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.00
10 - 24 $ 3.58
25 - 99 $ 3.22
100 - 249 $ 2.93
250 - 499 $ 2.65
500 - 749 $ 2.26
750 - 999 $ 1.93
1000 - 9999 $ 1.68

Adjust your quantity during checkout

Texas Instruments LMS202ECM/NOPB

The LMS202E features two transmitters and two receivers for RS-232 communication. It has a DC-to-DC converter that permits the device to operate with only a single +5V power supply. The on-chip DC-to-DC converter which utilizes four external 0.1μF capacitors to generate dual internal power supplies for RS-232 compatible output levels.

The device meet EIA/TIA-232E and CCITT V.28 specifications up to 230kbits/sec. The LMS202E is available in a 16 pin narrow and wide SOIC package.

The transmitter outputs and receiver inputs have ±15kV electrostatic discharge (ESD) protection. The LMS202E survives a ± 15kV ESD event to the RS-232 input and output pins when subjected according to Human Body Model or IEC 1000-4-2 (EN61000-4-2), air-gap specification. It survives a ±8kV discharge when subjected to IEC 1000-4-2 (EN61000-4-2), contact specification. This device is designed for use in harsh environments where ESD is a concern.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00