See datasheet for actual packaging/pinout drawings

Package | PIN:

RNL | 22

Temp:

S (-40 to 150)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 7.18
10 - 24 $ 6.46
25 - 99 $ 6.03
100 - 249 $ 5.41
250 - 499 $ 5.05
500 - 749 $ 4.39
750 - 999 $ 3.80
1000 - 9999 $ 3.72
  View datasheet for LMS36555QRNLTQ1 View product folder for LMS36555QRNLTQ1

Adjust your quantity during checkout

LMS36555QRNLTQ1-3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter

The LMS3635-Q1 and LMS3655-Q1 synchronous buck regulators are optimized for high performance applications, providing an output voltage of 3.3 V, 5 V, or an adjustable output of 1 V to 20 V. Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures high efficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655-Q1 to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while also enabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage can range up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00