See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGZ | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMS4684LD/NOPB


0.5[Ohm] Low-Voltage, Dual SPDT Analog Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.96
10 - 24 $ 1.76
25 - 99 $ 1.64
100 - 249 $ 1.42
250 - 499 $ 1.31
500 - 749 $ 1.10
750 - 999 $ 0.91
1000 - 9999 $ 0.83

Adjust your quantity during checkout

Texas Instruments LMS4684LD/NOPB

The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.

The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00