See datasheet for actual packaging/pinout drawings

Package | PIN:

DCY | 4

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.08
10 - 24 $ 0.96
25 - 99 $ 0.89
100 - 249 $ 0.76
250 - 499 $ 0.70
500 - 749 $ 0.57
750 - 999 $ 0.46
1000 - 9999 $ 0.41
  View datasheet for LMS8117AMP-3.3/NOPB View product folder for LMS8117AMP-3.3/NOPB

Adjust your quantity during checkout

LMS8117AMP-3.3/NOPB-1A Fixed / Adjustable Output Linear Regulator / LDO

The LMS8117A device is a series of low-dropout voltage regulators with a dropout of 1.2 V at 1 A of load current. The device has the same pinout as the LM317.

The LMS8117A is available in an adjustable version, which can set the output voltage from 1.27 V to 13.8 V with only two external resistors. In addition, the device is also available in two fixed voltages, 1.8 V and 3.3 V.

The LMS8117A offers current limiting and thermal shutdown. The device circuit includes a Zener trimmed band-gap reference to assure output voltage accuracy to within ±1%.

The LMS8117A is available in SOT-223 and TO-252 D-PAK packages. A 10-µF (minimum) tantalum capacitor is required at the output to improve the transient response and stability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00