See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

LPG | 2

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LMT01ELPGQ1


Automotive Grade, 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.18
10 - 24 $ 1.96
25 - 99 $ 1.83
100 - 249 $ 1.60
250 - 499 $ 1.50
500 - 749 $ 1.28
750 - 999 $ 1.08
1000 - 9999 $ 1.03

Adjust your quantity during checkout

Texas Instruments LMT01ELPGQ1

The LMT01-Q1 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01-Q1 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01-Q1 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01-Q1’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01-Q1 device can be easily converted into a two-wire temperature probe with a wire length up to two meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00