See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LMT84QDCKRQ1


Automotive Grade, 1.5V-Capable,10 uA Analog Output Temperature Sensor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.64
10 - 24 $ 0.56
25 - 99 $ 0.54
100 - 249 $ 0.41
250 - 499 $ 0.40
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments LMT84QDCKRQ1

The LMT84-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.5-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes.The LMT84-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT84-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT84-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00