See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.60
25 - 99 $ 0.55
100 - 249 $ 0.47
250 - 499 $ 0.44
500 - 749 $ 0.36
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for LMT85QDCKTQ1 View product folder for LMT85QDCKTQ1

Adjust your quantity during checkout

LMT85QDCKTQ1-Automotive Grade, 1.8V-Capable, 10 uA Analog Output Temperature Sensor

The LMT85-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT85-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT85-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00