See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LMT87DCKT


2.7V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.46
25 - 99 $ 0.42
100 - 249 $ 0.36
250 - 499 $ 0.33
500 - 749 $ 0.27
750 - 999 $ 0.22
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments LMT87DCKT

The LMT87 device is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.7-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT87LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT87 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00