See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.60
25 - 99 $ 0.55
100 - 249 $ 0.47
250 - 499 $ 0.44
500 - 749 $ 0.36
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for LMT87QDCKTQ1 View product folder for LMT87QDCKTQ1

Adjust your quantity during checkout

LMT87QDCKTQ1-Automotive Grade, 2.7V-Capable, 10 uA Analog Output Temperature Sensor

The LMT87-Q1 device is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.7-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT87-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT87-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT87-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00