See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

LMV228SDEVAL-Evaluation Board for the LMV228

This board can be used to evaluate Texas Instruments LMV225/LMV228 RF detectors. These logarithmic power detectors are intended for use in CDMA and WCDMA applications. They have a 30 dB dynamic range and an RF frequency range from 450 MHz to 2 GHz. The LMV228 is designed to be used in combination with a directional coupler, while the LMV225 detector is especially suited for power measurements via a high-resistive tap as well as directional coupler. The LMV225/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals. Additional filtering can be applied using a single external capacitor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00