The LMV358-N and LMV324-N are low-voltage (2.7 V to 5.5 V) versions of the dual and quad
commodity op amps LM358 and LM324 (5 V to 30 V). The LMV321-N is the single channel version. The
LMV321-N, LMV358-N, and LMV324-N are the most cost-effective solutions for applications where
low-voltage operation, space efficiency, and low price are important. They offer specifications
that meet or exceed the familiar LM358 and LM324. The LMV321-N, LMV358-N, and LMV324-N have
rail-to-rail output swing capability and the input common-mode voltage range includes ground. They
all exhibit excellent speed to power ratio, achieving 1 MHz of bandwidth and 1-V/µs slew rate with
low supply current.
The LMV321-N is available in the space saving 5-Pin SC70, which is approximately half the
size of the 5-Pin SOT23. The small package saves space on PC boards and enables the design of small
portable electronic devices. It also allows the designer to place the device closer to the signal
source to reduce noise pickup and increase signal integrity.
The chips are built with Texas Instruments's advanced submicron silicon-gate BiCMOS
process. The LMV321-N/LMV358-N/LMV324-N have bipolar input and output stages for improved noise
performance and higher output current drive.
View datasheet View product folder