See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMV393QDRQ1


Automotive Catalog Dual General Purpose Low-Voltage Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.72
10 - 24 $ 0.64
25 - 99 $ 0.59
100 - 249 $ 0.51
250 - 499 $ 0.47
500 - 749 $ 0.38
750 - 999 $ 0.31
1000 - 9999 $ 0.27

Adjust your quantity during checkout

Texas Instruments LMV393QDRQ1

The LMV393-Q1 device is a low-voltage (2.7 V to 5.5 V) version of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331-Q1 is the single-comparator version.

The LMV331-Q1 and LMV393-Q1 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00