See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 14


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Quad, General Purpose, Low Power CMOS Amplifier

TI Store Price:

1 - 9 $ 1.12
10 - 24 $ 0.96
25 - 99 $ 0.93
100 - 249 $ 0.71
250 - 499 $ 0.70
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments LMV604MA/NOPB

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00