See datasheet for actual packaging/pinout drawings


Package | PIN:

DCK | 5


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


12 MHz, Low Voltage, Low Power Amplifier

TI Store Price:

1 - 9 $ 1.33
10 - 24 $ 1.14
25 - 99 $ 1.10
100 - 249 $ 0.84
250 - 499 $ 0.83
500 - 749 $ 0.70
750 - 999 $ 0.56
1000 - 9999 $ 0.46

Adjust your quantity during checkout

Texas Instruments LMV651MGX/NOPB

TI’s LMV65x devices are high-performance, low-power operational amplifier ICs implemented with TI’s advanced VIP50 process. This family of parts features 12 MHz of bandwidth while consuming only 116 µA of current, which is an exceptional bandwidth to power ratio in this operational amplifier class. The LMV65x devices are unity-gain stable and provide an excellent solution for general-purpose amplification in low-voltage, low-power applications.

This family of low-voltage, low-power amplifiers provides superior performance and economy in terms of power and space usage. These operational amplifiers have a maximum input offset voltage of 1.5 mV, a rail-to-rail output stage, and an input common-mode voltage range that includes ground. The LMV65x provide a PSRR of 95 dB, a CMRR of 100 dB, and a total harmonic distortion (THD) of 0.003% at 1-kHz frequency and 2-kΩ load.

The operating supply voltage range for this family of parts is from 2.7 V and 5.5 V. These operational amplifiers can operate over a wide temperature range (–40°C to 125°C), making them ideal for automotive applications, sensor applications, and portable equipment applications. The LMV651 is offered in the ultra-tiny 5-pin SC70 and 5-pin SOT-23 package. The LMV652 is offered in an 8-pin VSSOP package. The LMV654 is offered in a 14-pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
THS4042CD (5)$49.60
Subtotal: $49.60
Shipping & Handling: -
Total (USD): $49.60