The LMV721-N (Single) and LMV722 (Dual) are low noise, low voltage, and low power op
amps, that can be designed into a wide range of applications. The LMV721-N/LMV722 has a unity gain
bandwidth of 10MHz, a slew rate of 5V/us, and a quiescent current of 930uA/amplifier at
2.2V.
The LMV721-N/722 are designed to provide optimal performance in low voltage and low noise
systems. They provide rail-to-rail output swing into heavy loads. The input common-mode voltage
range includes ground, and the maximum input offset voltage are 3.5mV (Over Temp) for the
LMV721-N/LMV722. Their capacitive load capability is also good at low supply voltages. The
operating range is from 2.2V to 5.5V.
The chip is built with TI's advanced Submicron Silicon-Gate BiCMOS process. The single
version, LMV721-N, is available in 5 pin SOT-23 and a SC70 (new) package. The dual version, LMV722,
is available in an SOIC-8 and VSSOP-8 package.
View datasheet View product folder