The LMV7235 and LMV7239 are ultra low power, low voltage, 75-ns comparators. They are ensured to operate over the full supply voltage range of 2.7 V to 5.5 V.
These devices achieve a 75-ns propagation delay while consuming only 65 µA of supply current at 5
V.
The LMV7235 and LMV7239 have a greater than rail-to-rail common-mode voltage range. The
input common mode voltage range extends 200 mV below ground and 200 mV above supply, allowing both
ground and supply sensing.
The LMV7235 features an open drain output. By connecting an external
resistor, the output of the comparator can be used as a level shifter.
The LMV7239
features a push-pull output stage. This feature allows operation without the need of an external
pullup resistor.
The LMV7235 and LMV7239 are available in the 5-pin SC70 and 5-pin SOT-23 packages, which
are ideal for systems where small size and low power is critical.
View datasheet View product folder