See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMV7291MG/NOPB


Single 1.8V Power Comparator with Rail-to-Rail Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.39
10 - 24 $ 1.20
25 - 99 $ 1.16
100 - 249 $ 0.88
250 - 499 $ 0.87
500 - 749 $ 0.74
750 - 999 $ 0.59
1000 - 9999 $ 0.48

Adjust your quantity during checkout

Texas Instruments LMV7291MG/NOPB

The LMV7291 is a rail-to-rail input low power comparator, characterized at supply voltage 1.8V, 2.7V and 5.0V. It consumes only 9uA supply current per channel while achieving a 800ns propagation delay.

The LMV7291 is available in SC70 package. With this tiny package, the PC board area can be significantly reduced. It is ideal for low voltage, low power and space critical designs.

The LMV7291 features a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7291 is built with Texas Instruments' advance submicron silicon-gate BiCMOS process. It has bipolar inputs for improved noise performance and CMOS outputs for rail-to-rail output swing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00