See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMV791MKX/NOPB


17 MHz, Low Noise, CMOS Input, 1.8V Operational Amplifiers with Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.66
10 - 24 $ 1.43
25 - 99 $ 1.38
100 - 249 $ 1.05
250 - 499 $ 1.04
500 - 749 $ 0.88
750 - 999 $ 0.71
1000 - 9999 $ 0.57

Adjust your quantity during checkout

Texas Instruments LMV791MKX/NOPB

The LMV791 (single) and the LMV792 (dual) low-noise, CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/&radicHz while consuming only 1.15 mA (LMV791) of quiescent current. The LMV791 and LMV792 are unity gain stable operational amplifiers and have gain bandwidth of 17 MHz. The LMV79x have a supply voltage range of 1.8 V to 5.5 V and can operate from a single supply. The LMV79x each feature a rail-to-rail output stage capable of driving a 600-Ω load and sourcing as much as 60 mA of current.

The LMV79x family provides optimal performance in low-voltage and low-noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common-mode voltage range which includes ground, make the LMV791 and the LMV792 ideal for low-power sensor applications. The LMV79x family has a built-in enable feature which can be used to optimize power dissipation in low power applications.

The LMV791x are manufactured using TI’s advanced VIP50 process and are offered in a 6-pin SOT and a 10-pin VSSOP package respectively.

View datasheet
View product folder
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00