See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LMV832MMEVAL-Evaluation Board for the LMV832 3.3MHz EMI Hardened Operation Amplifier

TI's LMV832 is a CMOS input, low power op amp IC, providing a low input bias current, a wide temperature range of -40°C to +125°C and exceptional performance, making this IC a robust general purpose part. To demonstrate the EMI robustness of the LMV832 and to be able to measure the parameter EMIRR, an evaluation board has been developed. A description of the evaluation board and how to perform EMIRR measurements can be found in Application Note AN-1867. Focus is on one of the input pins as those are most sensitive to EMI. Based on symmetry considerations, it can be expected that both inputs have the same EMIRR. For reasons of simplicity of the required schematic the measurement on the IN+ pin is selected. A detailed description on EMI and the EMIRR for the other pins can be found in Application Note AN-1698.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00