See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMV842MAX/NOPB


Dual CMOS Input, RRIO, Wide Supply Range Quad Operational Amplifiers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.05
10 - 24 $ 2.74
25 - 99 $ 2.58
100 - 249 $ 2.24
250 - 499 $ 2.09
500 - 749 $ 1.81
750 - 999 $ 1.54
1000 - 9999 $ 1.31

Adjust your quantity during checkout

Texas Instruments LMV842MAX/NOPB

The LMV84x devices are low-voltage and low-power operational amplifiers that operate with supply voltages ranging from 2.7 V to 12 V and have rail-to-rail input and output capability. Their low offset voltage, low supply current, and CMOS inputs make them ideal for high impedance sensor interface and battery-powered applications.

The single LMV841 is offered in the space-saving 5-pin SC70 package, the dual LMV842 in the 8-pin VSSOP and 8-pin SOIC packages, and the quad LMV844 in the 14-pin TSSOP and 14-pin SOIC packages. These small packages are ideal solutions for area-constrained PCBs and portable electronics.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00