The LMV84x-Q1 devices
are low-voltage and low-power operational amplifiers that operate with supply voltages ranging from
2.7 V to 12 V and have rail-to-rail input and output capability. Their low offset voltage, low
supply current, and CMOS inputs make them ideal for high impedance sensor interface and
battery-powered applications.
The single LMV841-Q1 is
offered in the space-saving 5-pin SC70 package, the dual LMV842-Q1 in the 8-pin VSSOP and 8-pin SOIC packages, and the quad
LMV844-Q1 in the 14-pin TSSOP and
14-pin SOIC packages. These small packages are ideal solutions for area-constrained PCBs and
portable electronics.
The LMV841-Q1, LMV842-Q1, and LMV844-Q1 incorporate enhanced
manufacturing and support processes for the automotive market, including defect detection
methodologies. Reliability qualification is compliant with the requirements and temperature grades
defined in the AEC-Q100 standard.
View datasheet View product folder