See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.51
10 - 24 $ 2.26
25 - 99 $ 2.10
100 - 249 $ 1.84
250 - 499 $ 1.73
500 - 749 $ 1.47
750 - 999 $ 1.24
1000 - 9999 $ 1.18
  View datasheet for LMV852MME/NOPB View product folder for LMV852MME/NOPB

Adjust your quantity during checkout

LMV852MME/NOPB-Dual 8 MHz Low Power CMOS, EMI Hardened Operational Amplifier

Texas Instrument’s LMV851/LMV852/LMV854 are CMOS input, low power op amp ICs, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance, making them robust general purpose parts. Additionally, the LMV851/LMV852/LMV854 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications. The unity gain stable LMV851/LMV852/LMV854 feature 8 MHz of bandwidth while consuming only 0.4 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV851/LMV852/LMV854 provide superior performance and economy in terms of power and space usage. This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V the LMV851/LMV852/LMV854 provide a CMRR of 92 dB, and a PSRR of 93 dB. The LMV851/LMV852/LMV854 are offered in the space saving 5-Pin SC70 package, the 8-Pin VSSOP and the 14-Pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
CC-DEVPACK-DEBUG (1)$15.00
Subtotal: $15.00
Shipping & Handling: -
Total (USD): $15.00