See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NPE | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMX2434SLEX/NOPB


5.0 GHz/2.5 GHz PLLatinum Low Power Dual Frequency Synthesizer for RF Personal Communications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.29
10 - 24 $ 3.86
25 - 99 $ 3.63
100 - 249 $ 3.16
250 - 499 $ 2.95
500 - 749 $ 2.54
750 - 999 $ 2.17
1000 - 9999 $ 1.84

Adjust your quantity during checkout

Texas Instruments LMX2434SLEX/NOPB

Using a proprietary digital-phase, locked-loop technique, the LMX243x devices generate very stable, low-noise control signals for RF and IF voltage controlled oscillators. Both the RF and IF synthesizers include a two-level programmable charge pump. Both the RF and IF PLLs have dedicated fastlock circuitry with integrated time-out counters which require only a single word write to power up or change frequencies.

The LMX243x devices are high-performance frequency synthesizers with integrated dual-modulus prescalers. A 32/33 or a 16/17 prescale ratio can be selected for the 5-GHz LMX2434 RF synthesizer. An 8/9 or a 16/17 prescale ratio can be selected for both the LMX2430 and LMX2433 RF synthesizers. The IF circuitry contains an 8/9 or a 16/17 prescaler.

Serial data is transferred to the devices through a three-wire interface (DATA, LE, CLK). A low voltage logic interface allows direct connection to 1.8-V devices. Supply voltages from 2.25 V to 2.75 V are supported.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00