Features for the LMX2487E-EVM
- LED to indicate lock
- Accomodations for on board external VCO or external oscillator input
- Serial control through USB
Description for the LMX2487E-EVM
The LMX2487E Evaluation Board simplifies evaluation of the LMX2487E 7.5 GHz PLLatinumTM dual frequency synthesizer. The board enables all performance measurements with no additional support circuitry. The evaluation board consists of a LMX2485 device, a RF VCO module and IF VCO & RF/IF loop filters built by discrete components. The SMA flange mount connectors are provided for external reference input, RF and IF VCO outputs, and the power and grounding connection. By means of USB2ANY and adapter interface, the CodeLoader software included can be run the EVM from the PC.