See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMX2492QRTWTQ1


500MHz to 14GHz Wideband, Low Noise Fractional N PLL With Ramp/Chirp Generation

TI Store Price:

 
 
Qty.Price
1 - 9 $ 20.36
10 - 24 $ 18.34
25 - 99 $ 17.58
100 - 249 $ 15.46
250 - 499 $ 14.79
500 - 749 $ 13.64
750 - 999 $ 12.29
1000 - 9999 $ 10.91

Adjust your quantity during checkout

Texas Instruments LMX2492QRTWTQ1

The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00