LMX2522 and LMX2532 are highly integrated, high performance, low power frequency
synthesizer systems optimized for Korean PCS (K-PCS) with GPS and Korean Cellular (K-Cellular) with
GPS, CDMA (1xRTT, IS-95) mobile handsets. Using a proprietary digital phase locked loop technique,
LMX2522 and LMX2532 generate very stable, low noise local oscillator signals for up and down
conversion in wireless communications devices.
LMX2522 and LMX2532 include a RF voltage controlled oscillator (VCO), a GPS VCO, a loop
filter, and a fractional-N RF PLL based on a delta sigma modulator. In concert these blocks form a
closed loop RF and GPS synthesizer system. LMX2522 supports the Korean PCS band with GPS and
LMX2532 supports the Korean Cellular band with GPS.
LMX2522 and LMX2532 include an Integer-N IF PLL also. For more flexible loop filter
designs, the IF PLL includes a 4-level programmable charge pump. Together with an external VCO and
loop filter, LMX2522 and LMX2532 make a complete closed loop IF synthesizer system.
Serial data is transferred to the device via a three-wire MICROWIRE interface (DATA, LE,
CLK).
Operating supply voltage ranges from 2.7 V to 3.3 V. LMX2502 and LMX2512 feature low
current consumption: 17 mA at 2.8 V.
LMX2522 and LMX2532 are available in a 28-pin WQFN package.
View datasheet View product folder