See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $349.00
 

Adjust your quantity during checkout

LMX25311742EVAL-High Performance Frequency Synthesizer System with Integrated VCO

The LMX2531LQ1742 Evaluation Board simplifies evaluation of the LMX2531LQ1742 PLL/VCO synthesizer system. The board enables all performance measurements with no additional support circuitry. The evaluation board consists of a LMX2531LQ1742 device, and a cable assembly. The cable assembly is bundled with the evaluation board for connecting to a PC through the parallel printer port. By means of MICROWIRETM serial port emulation, the CodeLoader software included can be run on a PC to facilitate the LMX2531LQ1742 internal register programming for the evaluation and measurement. In addition to this cable assembly, there is a microwire buffer board that ensures that the proper voltage levels are provided to the microwire inputs and also this reduces digital noise from computers through the parallel port.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00