See datasheet for actual packaging/pinout drawings

Package | PIN:

NJG | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.30
10 - 24 $ 9.57
25 - 99 $ 9.24
100 - 249 $ 8.07
250 - 499 $ 7.68
500 - 749 $ 7.07
750 - 999 $ 6.35
1000 - 9999 $ 6.33
  View datasheet for LMX2531LQ2265E/NOPB View product folder for LMX2531LQ2265E/NOPB

Adjust your quantity during checkout

LMX2531LQ2265E/NOPB-High Performance Frequency Synthesizer System with Integrated VCO

The LMX2531 is a low-power, high-performance frequency synthesizer system which includes a fully integrated delta-sigma PLL and VCO with fully integrated tank circuit. The third and fourth poles are also integrated and adjustable. Ultra-low noise and high-precision LDOs are integrated for the PLL and VCO, which yield higher supply-noise immunity and more consistent performance. When combined with a high-quality reference oscillator, the LMX2531 device generates very stable, low-noise local-oscillator signals for up and down conversion in wireless communication devices. The LMX2531 device is a monolithic integrated circuit, fabricated in an advanced BiCMOS process. Several different versions of this product accommodate different frequency bands.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00