Features for the LMX2582EVM
- Very low phase noise output from 20 to 5500 MHz
- Can lock to inputs signals from 5 to 1400 MHz
- Single 3.3V power supply
- Two differential outputs with programmable output power
- This EVM has the complete circuit for the synthesizer, optimized and tested for performance, and includes a USB programming module
Description for the LMX2582EVM
This Evaluation Module is for the LMX2582, which outputs very high frequency signals with industry leading phase noise. The integrated VCO allows minimal discrete external components to design. The PCB is optimized for performance as well as designed for easy customization of the loop filter. An LED is designed for quick visual check on the PLL lock status. With an on-board oscillator, setup process only requires a 3.3V power supply and an included USB2ANY module. The software is simple, with an intuitive and user friendly GUI.