See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMX2592EVM-LMX2592EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO

This Evaluation Module is for the LMX2592, which outputs very high frequency signals with industry leading phase noise. The integrated VCO allows minimal discrete external components to design. The PCB is optimized for performance as well as designed for easy customization of the loop filter. An LED is designed for quick visual check on the PLL lock status. With an on-board oscillator, setup process only requires a 3.3V power supply and an included USB2ANY module. The software is simple, with an intuitive and user friendly GUI.

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00