See datasheet for actual packaging/pinout drawings


19GHz Wideband RF Synthesizer with Phase Synchronization & JESD204B Evaluation Module

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments LMX2595EVM

This Evaluation Module is for the LMX2595, which is the first PLL with integrated VCO in industry to get fundamental VCO output up to 15 GHz and up to 19 GHz with a doubler. The industry leading PLL FOM is -236 dBc/Hz with 1/f of -129 dBc/Hz. This device supports JESD204B standard (it can generate or repeat the SYSREF signal) which makes it ideal to clock high speed data converters. The integrated jitter from the EVM measurements is less than 50 fs at 9 GHz carrier frequency. By providing a SYNC signal, the user can synchronize the output phase across multiple LMX2595 devices. LMX2595 can also generate a frequency ramp which can be demonstrated in this evaluation module. With an on-board oscillator, setup process only requires a 3.3V power supply and an included Refernce Pro module (For SPI Programming interface). The software is simple, with an intuitive and user friendly GUI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00