See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMX8410LEVM-I/Q Demodulator Evaluation Module

The LMX8410LEVM is designed for evaluating LMX8410L, which is a 5-10 GHz downconverter with fully integrated LO synthesizer, mixer, and 1GHz differential quadrature output amplifiers. This EVM showcases the features of the LMX8410L, including adjustable image rejection and IP2 performance tuning, automatic output DC offset correction and optional external common mode voltage biasing, use of internally or externally generated LO, and internal LO phase synchronization across multiple parts. This EVM includes a USB2ANY for convenient programming of internal settings using TI’s TICSPRO configuration GUI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00