See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NZB | 60

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMX9830SMX/NOPB


Wireless MCU and Smart RF Transceiver Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.28
10 - 24 $ 12.58
25 - 99 $ 11.56
100 - 249 $ 10.74
250 - 499 $ 9.79
500 - 749 $ 8.64
750 - 999 $ 7.68
1000 - 9999 $ 6.80

Adjust your quantity during checkout

Texas Instruments LMX9830SMX/NOPB

The Texas Instruments LMX9830 Bluetooth Serial Port module is a highly integrated Bluetooth 2.0 baseband controller and 2.4-GHz radio, combined to form a complete small form factor (6.1 mm × 9.1 mm × 1.2 mm) Bluetooth node.

All hardware and firmware is included to provide a complete solution from antenna through the complete lower and upper layers of the Bluetooth stack, up to the application including the Generic Access Profile (GAP), the Service Discovery Application Profile (SDAP), and the Serial Port Profile (SPP). The module includes a configurable service database to fulfill service requests for additional profiles on the host. Moreover, the LMX9830 is prequalified as a Bluetooth Integrated Component. Conformance testing through the Bluetooth qualification program. The LMX9830 enables a short time to market after system integration by ensuring a high probability of compliance and interoperability.

Based on TI’s CompactRISC 16-bit processor architecture and Digital Smart Radio technology, the LMX9830 is optimized to handle the data and link management processing requirements of a Bluetooth node.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00