See datasheet for actual packaging/pinout drawings

Package | PIN:

SIL | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.18
10 - 24 $ 2.86
25 - 99 $ 2.67
100 - 249 $ 2.34
250 - 499 $ 2.19
500 - 749 $ 1.86
750 - 999 $ 1.57
1000 - 9999 $ 1.50
  View datasheet for LMZ10500SILT View product folder for LMZ10500SILT

Adjust your quantity during checkout

LMZ10500SILT-5.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

The LMZ10500 nano module is an easy-to-use step-down DC/DC solution capable of driving up to 650 mA load in space-constrained applications. Only an input capacitor, an output capacitor, a small VCON filter capacitor, and two resistors are required for basic operation. The nano module comes in an 8-pin µSiP footprint package with an integrated inductor. Internal current limit based soft-start function, current overload protection, and thermal shutdown are also provided.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00