See datasheet for actual packaging/pinout drawings


Simple Switcher® Extended Temp Power Module 5.5Vin, 3A Eval Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ10503EXTEVAL/NOPB

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00