See datasheet for actual packaging/pinout drawings

Package | PIN:

NDW | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.31
10 - 24 $ 7.48
25 - 99 $ 6.98
100 - 249 $ 6.26
250 - 499 $ 5.84
500 - 749 $ 5.09
750 - 999 $ 4.40
1000 - 9999 $ 4.31
  View datasheet for LMZ10503TZ-ADJ/NOPB View product folder for LMZ10503TZ-ADJ/NOPB

Adjust your quantity during checkout

LMZ10503TZ-ADJ/NOPB-3A Power Module with 5.5V Maximum Input Voltage

The LMZ10503 SIMPLE SWITCHER power module is a complete, easy-to-use DC-DC solution capable of driving up to a 3-A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10503 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ10503 can accept an input voltage rail between 2.95 V and 5.5 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. One megahertz fixed-frequency PWM switching provides a predictable EMI characteristic. Two external compensation components can be adjusted to set the fastest response time, while allowing the option to use ceramic and/or electrolytic output capacitors. Externally programmable soft-start capacitor facilitates controlled startup. The LMZ10503 is a reliable and robust solution with the following features: lossless cycle-by-cycle peak current limit to protect for over current or short-circuit fault, thermal shutdown, input undervoltage lockout, and prebiased start-up.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00