See datasheet for actual packaging/pinout drawings


Package | PIN:

NDW | 7


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


4A Power Module with 5.5V Maximum Input Voltage for Military and Rugged Applications

TI Store Price:

1 - 9 $ 27.61
10 - 24 $ 24.88
25 - 99 $ 23.83
100 - 249 $ 20.97
250 - 499 $ 20.06
500 - 749 $ 18.49
750 - 999 $ 16.67
1000 - 9999 $ 14.80

Adjust your quantity during checkout

Texas Instruments LMZ10504EXTTZE/NOPB

The LMZ10504EXT SIMPLE SWITCHER® power module is a complete, easy-to-use, DC-DC solution capable of driving up to a 4-A load with exceptional power conversion efficiency, output voltage accuracy, line and load regulation. The LMZ10504EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ10504EXT can accept an input voltage rail between 2.95 V and 5.5 V, and deliver an adjustable and highly accurate output voltage as low as 0.8 V. 1-MHz fixed-frequency PWM switching provides a predictable EMI characteristic. Two external compensation components can be adjusted to set the fastest response time, while allowing the option to use ceramic or electrolytic output capacitors. Externally programmable soft-start capacitor facilitates controlled startup. The LMZ10504EXT is a reliable and robust solution with the following features: lossless cycle-by-cycle peak current limit to protect for overcurrent or short-circuit fault, thermal shutdown, input undervoltage lockout, and prebiased start-up. The LMZ10504EXT is also fully-enabled for WEBENCH® and Power Designer tools.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00