See datasheet for actual packaging/pinout drawings

Package | PIN:

NDW | 7

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 23.61
10 - 24 $ 21.95
25 - 99 $ 21.18
100 - 249 $ 18.50
250 - 499 $ 17.61
500 - 749 $ 16.21
750 - 999 $ 14.55
1000 - 9999 $ 14.50
  View datasheet for LMZ12003EXTTZE/NOPB View product folder for LMZ12003EXTTZE/NOPB

Adjust your quantity during checkout

LMZ12003EXTTZE/NOPB-3A SIMPLE SWITCHER Power Module with 20V Maximum Input Voltage for Military and Rugged App

The LMZ12003EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 3-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12003EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ12003EXT can accept an input voltage rail between 4.5 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12003EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ12003EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00