See datasheet for actual packaging/pinout drawings

Package | PIN:

NDY | 11

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 20.84
10 - 24 $ 19.37
25 - 99 $ 18.70
100 - 249 $ 16.33
250 - 499 $ 15.54
500 - 749 $ 14.31
750 - 999 $ 12.84
1000 - 9999 $ 12.80
  View datasheet for LMZ13608TZ/NOPB View product folder for LMZ13608TZ/NOPB

Adjust your quantity during checkout

LMZ13608TZ/NOPB-8A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

The LMZ13608 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ13608 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13608 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ13608 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13608 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00