See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDY | 11

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMZ13610TZE/NOPB


10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 22.96
10 - 24 $ 21.34
25 - 99 $ 20.60
100 - 249 $ 17.99
250 - 499 $ 17.12
500 - 749 $ 15.76
750 - 999 $ 14.02
1000 - 9999 $ 14.02

Adjust your quantity during checkout

Texas Instruments LMZ13610TZE/NOPB

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ13610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ13610 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00