See datasheet for actual packaging/pinout drawings

Package | PIN:

SIL | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.63
10 - 24 $ 4.17
25 - 99 $ 3.88
100 - 249 $ 3.40
250 - 499 $ 3.19
500 - 749 $ 2.71
750 - 999 $ 2.29
1000 - 9999 $ 2.19
  View datasheet for LMZ20502SILT View product folder for LMZ20502SILT

Adjust your quantity during checkout

LMZ20502SILT-2.7V to 5.5V, 2A High Density Nano Module

The LMZ20502 nano module regulator is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 2 A of load from an input of up to 5.5 V, with exceptional efficiency and output accuracy in a very small solution size. The innovative package contains the regulator and inductor in a small 3.5 mm × 3.5 mm × 1.75 mm volume, thus saving board space and eliminating the time and expense of inductor selection. The LMZ20502 requires only five external components and has a pin-out designed for simple, optimum PCB layout. The device provides an easy-to-use complete design with a minimum number of external components and the TI WEBENCH® design tool. TI’s WEBENCH tool includes features such as external component calculation, electrical simulation, and WebTherm™. For soldering information, refer to the following document: SNOA401.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00