See datasheet for actual packaging/pinout drawings

Package | PIN:

SIL | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.78
10 - 24 $ 3.41
25 - 99 $ 3.17
100 - 249 $ 2.78
250 - 499 $ 2.61
500 - 749 $ 2.21
750 - 999 $ 1.87
1000 - 9999 $ 1.78
  View datasheet for LMZ21700SILT View product folder for LMZ21700SILT

Adjust your quantity during checkout

LMZ21700SILT-3V to 17V, 650mA High Density Nano Module

The LMZ21700 SIMPLE SWITCHER® Nano Module is an easy-to-use step-down DC-DC solution capable of driving up to 650 mA load in space-constrained applications. Only an input capacitor, an output capacitor, a softstart capacitor, and two resistors are required for basic operation.

Quick links to typical applications: VOUT = 1.2 V, VOUT = 1.8 V, VOUT = 2.5 V, VOUT = 3.3 V, VOUT = 5.0 V

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00