See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIL | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMZ21701SILT


3V to 17V, 1A High Density Nano Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.88
10 - 24 $ 3.49
25 - 99 $ 3.26
100 - 249 $ 2.92
250 - 499 $ 2.73
500 - 749 $ 2.37
750 - 999 $ 2.05
1000 - 9999 $ 2.01

Adjust your quantity during checkout

Texas Instruments LMZ21701SILT

The LMZ21701 SIMPLE SWITCHER Nano Module is an easy-to-use step-down DC-DC solution capable of driving up to 1000 mA load in space-constrained applications. Only an input capacitor, an output capacitor, a softstart capacitor, and two resistors are required for basic operation.

Quick links to typical applications: VOUT = 1.2 V, VOUT = 1.8 V, VOUT = 2.5 V, VOUT = 3.3 V, VOUT = 5.0 V

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00