See datasheet for actual packaging/pinout drawings

Package | PIN:

NDY | 11

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 20.02
10 - 24 $ 18.62
25 - 99 $ 17.97
100 - 249 $ 15.70
250 - 499 $ 14.94
500 - 749 $ 13.75
750 - 999 $ 12.34
1000 - 9999 $ 12.30
  View datasheet for LMZ22008TZ/NOPB View product folder for LMZ22008TZ/NOPB

Adjust your quantity during checkout

LMZ22008TZ/NOPB-8A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage and Current Sharing

The LMZ22008 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ22008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22008 can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22008 only requires two external resistors and external capacitors to complete the power solution.

The LMZ22008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.

The sync input allows synchronization over the 314- to 600-kHz switching frequency range and up to 6 modules can be connected in parallel for higher load currents.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00