See datasheet for actual packaging/pinout drawings

Package | PIN:

NDW | 7

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.06
10 - 24 $ 14.00
25 - 99 $ 13.51
100 - 249 $ 11.80
250 - 499 $ 11.23
500 - 749 $ 10.34
750 - 999 $ 9.28
1000 - 9999 $ 9.25
  View datasheet for LMZ23605TZ/NOPB View product folder for LMZ23605TZ/NOPB

Adjust your quantity during checkout

LMZ23605TZ/NOPB-5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC – DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00