See datasheet for actual packaging/pinout drawings


36 Volt Simple Switcher® Module 8A Current Sharing Evaluation Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ23608EVAL/NOPB

The LMZ23610/8 and LMZ22010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610/8 can accept an input voltage rail between 6V and 36V and the LMZ22010/8 can accept an input voltage rail between 6V and 20V. The devices can deliver an adjustable and highly accurate output voltage as low as 0.8V and as high as 6V. The control structure is constant frequency PWM. The control loop operates well with low ESR output capacitors such as ceramics. The precision enable input allows for programmable UVLO of the input supply. The external soft-start capacitor facilitates a controlled and adjustable startup rise time of the output. The LMZ23610 and LMZ22010 family is a reliable and robust solution with the following features: loss-less cycle-by-cycle valley current limit to protect for over current or short-circuit fault, thermal shutdown, input under-voltage lockout, and will start up into a pre-biased output. Free-running switching frequency is 350 kHz and a 350 to 600 kHz synchronization range is supported. Up to 4 modules can be paralled to support up to 40A applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00