See datasheet for actual packaging/pinout drawings

Package | PIN:

NDY | 11

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 22.46
10 - 24 $ 21.00
25 - 99 $ 20.33
100 - 249 $ 18.07
250 - 499 $ 17.94
500 - 749 $ 16.88
750 - 999 $ 15.15
1000 - 9999 $ 15.10
  View datasheet for LMZ23610TZE/NOPB View product folder for LMZ23610TZE/NOPB

Adjust your quantity during checkout

LMZ23610TZE/NOPB-10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage and Current Sharing

The LMZ23610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ23610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23610 only requires two external resistors and three external capacitors to complete the power solution.

The LMZ23610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 350- to 600-kHz switching frequency range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00