See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LMZ30602EVM-002-LMZ30602 SIMPLE SWITCHER® 2A Synchronous Buck Power Module Evaluation Board

The Texas Instruments LMZ30602EVM-002 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ30602. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00