See datasheet for actual packaging/pinout drawings


SIMPLE SWITCHER® 6A Synchronous Buck Power Module Evaluation Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ31506EVM-692

The Texas Instruments LMZ31506EVM-692 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31506 6A SIMPLE SWITCHER® power module. The EVM incorporates a DC/DC converter with output voltage (5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V) and frequency (250 kHz to 780 kHz) that are adjustable using jumpers. Solder pads and jumpers are available to configure the EVM to specific requirements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00